Hydronic Systems
ThinLine seamlessly integrates with your existing chiller or heat pump for hydronic system applications. Providing individual climate control in each room, hot or cold water from the central source is pumped to the ThinLine's heat exchanger coil. A fan within the unit then blows room air over the coil, heating or cooling it depending on the water temperature.
Heat Pump Integration
ThinLine fan coils seamlessly integrate with heat pumps to create a system optimized for efficient and comfortable climate control.
Heat pumps extract heat from the environment that reduces energy consumption compared to traditinal systems. ThinLine acts as the indoor unit to receive hot or cold conditioned water from the heat pump. Variable-speed fans then efficiently circulate this conditioned air throughout the space.
VAV Integration
Daikin VAV boxes and ThinLine fan coils are compatible components within a VAV system design for efficient and comfortable climate control.
Precise Zone Comfort
The VAV box ensures the right amount of conditioned air reaches the zone, while the ThinLine fan coil efficiently heats or cools it to maintain the desired temperature.
Improved Efficiency
VAV boxes combined with ThinLine's variable-speed fans contribute to overall system efficiency by delivering only the necessary airflow and using less energy.